Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD2560L
Frequency Min:
1 GHz
Frequency Max:
1.5 GHz
Output Power:
300 W
Gain:
15 dB
% Typ Efficiency:
65
Supply Voltage:
50 V
Package:
NI-650
Process:
GaN HEMT
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for QPD2560L RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD2560L RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
On Order
20
by 3/20/2026

Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices