Part Number:
QPD2195
|
Frequency Min:
1.8 GHz
|
Frequency Max:
2.2 GHz
|
Output Power:
400 W
|
Gain:
19.1 dB
|
% Typ Efficiency:
75.4
|
Supply Voltage:
48 V
|
Id:
720 mA
|
Package:
NI-780
|
Process:
GaN
|
Type:
RF Power Discrete Transistors
|
![]() ![]() |
Modelithics Simulation Model
|
HMT-QOR-QPD2195-001 HMT-QOR-QPD2195-001 |
Description | Units Per Format | Available |
Description | Units Per Format | Available |