Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD2194
Frequency Min:
1.8 GHz
Frequency Max:
2.2 GHz
Output Power:
55.7 W
Gain:
21 dB
% Typ Efficiency:
78.8
Supply Voltage:
48 V
Package:
NI400
Process:
GaN HEMT
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD2194-001

Technical Inquiry Request for QPD2194 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD2194 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices