Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD2160D
Frequency Min:
0 GHz
Frequency Max:
20 GHz
Gain:
10.4 dB
% Typ Efficiency:
63
Supply Voltage:
8 V
Id:
258 mA
Package:
DIE
Process:
GaAs
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD2160D-001

Technical Inquiry Request for QPD2160D RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD2160D RF Power Transistor
Design Information
Contact Information


Availability
In Stock
216
On Order
100
by 4/6/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$37.90
25 - 99
$32.12
100 - 249
$27.22
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices