Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD2080D
Frequency Min:
0 GHz
Frequency Max:
20 GHz
Gain:
11.5 dB
% Typ Efficiency:
29.5
Supply Voltage:
8 V
Id:
130 mA
Package:
DIE
Process:
GaAs
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD2080D-001

Technical Inquiry Request for QPD2080D RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD2080D RF Power Transistor
Design Information
Contact Information


Availability
In Stock
612
On Order
200
by 12/15/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$27.86
25 - 99
$21.55
100 - 249
$18.03
250 - 499
$17.31
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices