Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD2040D
Frequency Min:
0 GHz
Frequency Max:
20 GHz
Gain:
13 dB
% Typ Efficiency:
55
Supply Voltage:
8 V
Id:
65 mA
Package:
DIE
Process:
GaAs
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD2040D-001

Technical Inquiry Request for QPD2040D RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD2040D RF Power Transistor
Design Information
Contact Information


Availability
In Stock
2
On Order
200
by 10/19/2026

400
by 12/14/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$16.24
25 - 99
$13.75
100 - 249
$11.66
250 - 499
$10.89
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices