Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPD2025D
Frequency Min:
0 GHz
Frequency Max:
20 GHz
Gain:
14 dB
% Typ Efficiency:
58
Supply Voltage:
8 V
Package:
DIE
Process:
GaAs
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD2025D-001

Technical Inquiry Request for QPD2025D RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD2025D RF Power Transistor
Design Information
Contact Information


Availability
In Stock
1106
On Order
600
by 5/1/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$12.99
25 - 99
$11.02
100 - 249
$9.33
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices