Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD2018D
Frequency Min:
0 GHz
Frequency Max:
20 GHz
Gain:
14 dB
% Typ Efficiency:
55
Supply Voltage:
8 V
Id:
29 mA
Package:
DIE
Process:
GaAs
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD2018D-001

Technical Inquiry Request for QPD2018D RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD2018D RF Power Transistor
Design Information
Contact Information


Availability
In Stock
207
On Order
100
by 2/12/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$12.80
25 - 99
$10.84
100 - 249
$9.19
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices