Part Number:
QPD1881L
|
Frequency Min:
2.7 GHz
|
Frequency Max:
2.9 GHz
|
Output Power:
400 W
|
Gain:
21.2 dB
|
% Typ Efficiency:
75.1
|
Supply Voltage:
50 V
|
Id:
700 mA
|
Package:
N-780
|
Process:
GaN
|
Type:
RF Power Discrete Transistors
|
![]() ![]() |
Modelithics Simulation Model
|
HMT-QOR-QPD1881L-001 HMT-QOR-QPD1881L-001 |
Description | Units Per Format | Available |
Description | Units Per Format | Available |