Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD1823
Frequency Min:
1.8 GHz
Frequency Max:
2.4 GHz
Output Power:
220 W
% Typ Efficiency:
77.5
Supply Voltage:
48 V
Package:
NI400
Process:
GaN
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD1823-001

Technical Inquiry Request for QPD1823 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1823 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices