Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD1035L
Frequency Min:
0 GHz
Frequency Max:
6 GHz
Output Power:
50 W
Gain:
12.1 dB
% Typ Efficiency:
52.2
Supply Voltage:
50 V
Process:
GaN HEMT
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for QPD1035L RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1035L RF Power Transistor
Design Information
Contact Information


Availability
In Stock
4
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$377.98
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices