Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD1034
Type:
RF Power Module / Pallet
Frequency Min:
0.96 GHz
Frequency Max:
1.215 GHz
Gain:
19.4 dB
Supply Voltage \ Vd Min:
65 V
Power Added Efficiency:
61.6 %
Process:
GaN
P3dB:
62.39 dBm
No Content Available

Technical Inquiry Request for QPD1034 Amplifier

Fields marked with * are required.
Product Specifications For QPD1034 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
5
by 12/9/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2183.60
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices