Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD1022
Frequency Min:
0 GHz
Frequency Max:
12 GHz
Output Power:
10 W
Gain:
24 dB
% Typ Efficiency:
68.8
Supply Voltage:
32 V
Id:
50 mA
Package:
QFN 3 x 3 mm
Process:
GaN
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD1022-001

Technical Inquiry Request for QPD1022 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1022 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
34
On Order
1000
by 7/13/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$48.94
25 - 99
$35.12
100 - 249
$27.65
250 - 499
$24.89
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices