|
Part Number:
QPD1017
|
|
Export Status:
|
|
Frequency Min:
3.1 GHz
|
|
Frequency Max:
3.5 GHz
|
|
Output Power:
450 W
|
|
Gain:
16.5 dB
|
|
% Typ Efficiency:
60
|
|
Supply Voltage:
50 V
|
|
Id:
750 mA
|
|
Package:
RF-565
|
|
Process:
GaN
|
|
Type:
RF Power Discrete Transistors
|
|
Modelithics Simulation Model
|
HMT-QOR-QPD1017-001 HMT-QOR-QPD1017-001 |
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |