Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD1016L
Frequency Min:
0 GHz
Frequency Max:
1.7 GHz
Output Power:
500 W
Gain:
15 dB
% Typ Efficiency:
67
Supply Voltage:
50 V
Id:
1000 mA
Package:
NI-780
Process:
GaN HEMT
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for QPD1016L RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1016L RF Power Transistor
Design Information
Contact Information


Availability
In Stock
26
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1011.49
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices