Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD1015
Frequency Min:
0 GHz
Frequency Max:
3.7 GHz
Output Power:
65 W
Gain:
20 dB
% Typ Efficiency:
74
Supply Voltage:
50 V
Package:
NI-360
Process:
GaN
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD1015-001

Technical Inquiry Request for QPD1015 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1015 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$354.32
25 - 99
$236.21
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices