Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD1013
Frequency Min:
0 GHz
Frequency Max:
2.7 GHz
Output Power:
150 W
Gain:
21.8 dB
% Typ Efficiency:
64.8
Supply Voltage:
65 V
Id:
240 mA
Package:
DFN
Process:
GaN
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD1013-001

Technical Inquiry Request for QPD1013 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1013 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
On Order
113
by 11/18/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$276.03
25 - 99
$198.05
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices