Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
QPD1011
Frequency Min:
0.03 GHz
Frequency Max:
1.2 GHz
Output Power:
8.7 W
Gain:
21 dB
% Typ Efficiency:
60
Supply Voltage:
50 V
Id:
20 mA
Package:
DFN/SMT
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD1011-001

Technical Inquiry Request for QPD1011 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1011 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices