Part number QPD1010 Product Type RF Power Transistor from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD1010
Frequency Min:
0 GHz
Frequency Max:
4 GHz
Output Power:
10 W
Gain:
24.7 dB
% Typ Efficiency:
70
Supply Voltage:
50 V
Package:
3 x 3 mm
Process:
GaN
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD1010-001

Technical Inquiry Request for QPD1010 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1010 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
27
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$70.86
25 - 99
$35.43
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices