Part number QPD1009 Product Type RF Power Transistor from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD1009
Frequency Min:
0 GHz
Frequency Max:
4 GHz
Output Power:
15 W
Gain:
24 dB
% Typ Efficiency:
72
Supply Voltage:
50 V
Package:
3x3 mm
Process:
GaN
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD1009-001

Technical Inquiry Request for QPD1009 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1009 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
457
On Order
2000
by 12/19/2025

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$67.62
25 - 99
$45.85
100 - 249
$36.28
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices