Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD1008
Frequency Min:
0 GHz
Frequency Max:
3.2 GHz
Output Power:
125 W
Gain:
17 dB
% Typ Efficiency:
72
Supply Voltage:
50 V
Package:
NI-360
Process:
GaN
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD1008-001

Technical Inquiry Request for QPD1008 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1008 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
85
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$322.04
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices