Status: Featured | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
QPD1004A
Frequency Min:
0.03 GHz
Frequency Max:
1.2 GHz
Gain:
17 dB
% Typ Efficiency:
58
Process:
GaN HEMT
Power:
40 W
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for QPD1004A RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD1004A RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$133.11
25 - 99
$90.27
100 - 249
$71.41
250 - 499
$67.41
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices