|
Part Number:
QPD1000
|
|
Frequency Min:
0.03 GHz
|
|
Frequency Max:
1.215 GHz
|
|
Output Power:
15 W
|
|
Gain:
19 dB
|
|
% Typ Efficiency:
78.2
|
|
Supply Voltage:
28 V
|
|
Id:
50 mA
|
|
Package:
DFN Plastic 5x6 mm
|
|
Process:
GaN
|
|
Type:
RF Power Discrete Transistors
|
|
Modelithics Simulation Model
|
HMT-QOR-QPD1000-001 HMT-QOR-QPD1000-001 |
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |