Part Number:
QPD0405
|
Frequency Min:
4.4 GHz
|
Frequency Max:
5 GHz
|
Output Power:
22 W
|
Gain:
15.4 dB
|
Supply Voltage:
48 V
|
Package:
DFN
|
Process:
GaN HEMT
|
Type:
RF Power Discrete Transistors
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |