Part Number:
QPD0210
|
Frequency Min:
1.8 GHz
|
Frequency Max:
2.7 GHz
|
Output Power:
16.6 W
|
Gain:
18.8 dB
|
% Typ Efficiency:
71.9
|
Supply Voltage:
48 V
|
Id:
35 mA
|
Package:
7.0 x 6.5 mm
|
Process:
GaN
|
Type:
RF Power Discrete Transistors
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |