Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD0060
Frequency Min:
0 GHz
Frequency Max:
3.6 GHz
Output Power:
95 W
Gain:
25 dB
% Typ Efficiency:
73.6
Supply Voltage:
48 V
Id:
150 mA
Package:
DFN
Process:
GaN
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD0060-001

Technical Inquiry Request for QPD0060 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD0060 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
On Order
396
by 7/28/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$130.60
25 - 99
$91.42
100 - 249
$74.01
250 - 499
$61.82
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices