Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD0030
Frequency Min:
0 GHz
Frequency Max:
4 GHz
Output Power:
49 W
Gain:
22.3 dB
% Typ Efficiency:
71.5
Supply Voltage:
48 V
Id:
85 mA
Package:
QFN
Process:
GaN
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD0030-001

Technical Inquiry Request for QPD0030 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD0030 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
113
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$87.48
25 - 99
$68.70
100 - 249
$54.20
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices