Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPD0020
Frequency Min:
0 GHz
Frequency Max:
6 GHz
Output Power:
35 W
Gain:
18.8 dB
% Typ Efficiency:
77.8
Supply Voltage:
48 V
Id:
30 mA
Package:
QFN
Process:
GaN
Type:
RF Power Discrete Transistors
Modelithics Simulation Model
HMT-QOR-QPD0020-001

Technical Inquiry Request for QPD0020 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD0020 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
468
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$77.78
25 - 99
$61.08
100 - 249
$48.19
250 - 499
$39.74
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices