Part Number:
QPD0011J
|
Frequency Min:
3.4 GHz
|
Frequency Max:
3.6 GHz
|
Output Power:
60 W
|
Gain:
12.6 dB
|
% Typ Efficiency:
58
|
Supply Voltage:
48 V
|
Id:
65 mA
|
Package:
DFN
|
Process:
GaN
|
Power:
30 W
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |