Part Number:
QPD0011
|
Frequency Min:
3.3 GHz
|
Frequency Max:
3.6 GHz
|
Output Power:
60 W
|
Gain:
13.3 dB
|
% Typ Efficiency:
48
|
Supply Voltage:
48 V
|
Id:
65 mA
|
Package:
DFN
|
Process:
GaN
|
Type:
RF Power Discrete Transistors
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |