|
Part Number:
QPD0006
|
|
Frequency Min:
2.5 GHz
|
|
Frequency Max:
5 GHz
|
|
Gain:
16 dB
|
|
% Typ Efficiency:
75
|
|
Supply Voltage:
48 V
|
|
Id:
40 mA
|
|
Package:
DFN
|
|
Process:
GaN
|
|
Type:
RF Power Discrete Transistors
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |