Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPD0005
Frequency Min:
2.5 GHz
Frequency Max:
5 GHz
Output Power:
8 W
Gain:
18.8 dB
% Typ Efficiency:
72.9
Supply Voltage:
48 V
Package:
4.5 x 4.0 mm DFN Package
Process:
GaN
Type:
RF Power Discrete Transistors

Technical Inquiry Request for QPD0005 RF Power Transistor

Fields marked with * are required.
Product Specifications For QPD0005 RF Power Transistor
Design Information
Contact Information


Availability
In Stock
319
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$13.06
25 - 99
$10.26
100 - 249
$8.09
250 - 499
$6.67
500 - 999
$5.64
Request a Pricing Quote for greater quantities