Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC9314
Sub Type:
Cellular
Frequency Min:
2300 MHz
Frequency Max:
2700 MHz
Rx Gain:
33 dB

Technical Inquiry Request for QPC9314 Front-End Module

Fields marked with * are required.
Product Specifications For QPC9314 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote