|
Part Number:
QPC8400
|
|
Function:
SP15T
|
|
Frequency Range Min:
500 MHz
|
|
Frequency Range Max:
7125 MHz
|
|
Insertion Loss Max:
6 dB
|
|
Insertion Loss Min:
2.4 dB
|
|
Isolation Min:
47 dB
|
|
IIP3:
47 dBm
|
|
Package:
SMP
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |