Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC8018Q
Type >>RF Switch:
Single Pole
Function:
SP5T
Frequency Range Min:
617 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.32 dB
Insertion Loss Max:
0.9 dB
Isolation Min:
23 dB
Isolation Max:
48 dB
Package:
13 PIN

Technical Inquiry Request for QPC8018Q RF Switch

Fields marked with * are required.
Product Specifications For QPC8018Q RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1.57
25 - 99
$1.31
100 - 249
$1.11
Request a Pricing Quote for greater quantities