Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC8015Q
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
617 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.3 dB
Isolation Min:
41 dB
Descriptions:
Automotive

Technical Inquiry Request for QPC8015Q RF Switch

Fields marked with * are required.
Product Specifications For QPC8015Q RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1.04
25 - 99
$0.96
100 - 249
$0.88
250 - 499
$0.78
500 - 999
$0.68
Request a Pricing Quote for greater quantities