Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC8013Q
Type >>RF Switch:
Single Pole
Function:
SP4T
Frequency Range Min:
617 MHz
Frequency Range Max:
6000 MHz
Package:
13 PIN

Technical Inquiry Request for QPC8013Q RF Switch

Fields marked with * are required.
Product Specifications For QPC8013Q RF Switch
Design Information
Contact Information


Availability
In Stock
80
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1.51
25 - 99
$1.26
100 - 249
$1.07
Request a Pricing Quote for greater quantities