Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC7522
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
75 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
3300 MHz
Insertion Loss Min:
0.12 dB
Insertion Loss Max:
0.74 dB
Isolation Min:
0.33 dB
Isolation Max:
0.71 dB
IIP3:
75 dBm
Package:
LGA 1.1 x 1.5

Technical Inquiry Request for QPC7522 RF Switch

Fields marked with * are required.
Product Specifications For QPC7522 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.27
25 - 99
$4.50
100 - 249
$3.90
250 - 499
$3.66
500 - 999
$3.28
Request a Pricing Quote for greater quantities