Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC7512
Type >>RF Switch:
Single Pole
Function:
SPDT (R)
Impedance:
75 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
3300 MHz
Insertion Loss Min:
0.15 dB
Insertion Loss Max:
0.66 dB
Isolation Min:
28 dB
Isolation Max:
66 dB
Power Rating:
36 dBm
IIP3:
75 dBm
Package:
QFN 2x2mm
Descriptions:
High Isolation
No Content Available

Technical Inquiry Request for QPC7512 RF Switch

Fields marked with * are required.
Product Specifications For QPC7512 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.30
25 - 99
$4.52
100 - 249
$3.92
250 - 499
$3.68
500 - 999
$3.30
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices