Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC7339
Min Frequency:
0.005 GHz
Max Frequency:
0.396 GHz
Slope:
Positive
Nominal Impedance:
75 Ohms
Type:
Adjustable
Package Style:
SMT
No Content Available

Technical Inquiry Request for QPC7339 Gain Equalizers

Fields marked with * are required.
Product Specifications For QPC7339 Gain Equalizers
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$12.65
25 - 99
$10.80
100 - 249
$9.36
250 - 499
$8.10
500 - 999
$6.98
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices