Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC7337
Frequency Min:
0.258 GHz
Frequency Max:
1.794 GHz
dB Value:
18 dB
Package:
MCM
No Content Available

Technical Inquiry Request for QPC7337 RF Attenuator - Temp Variable - Thermopad

Fields marked with * are required.
Product Specifications For QPC7337 RF Attenuator - Temp Variable - Thermopad
Design Information
Contact Information


Availability
In Stock
25
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$12.65
25 - 99
$10.80
100 - 249
$9.36
250 - 499
$8.10
500 - 999
$6.98
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices