Status: Featured | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPC7331
Min Frequency:
0.005 GHz
Max Frequency:
0.834 GHz
Slope:
Positive
Nominal Impedance:
75 Ohms
Type:
Fixed
Package Style:
SMT
No Content Available

Technical Inquiry Request for QPC7331 Gain Equalizers

Fields marked with * are required.
Product Specifications For QPC7331 Gain Equalizers
Design Information
Contact Information


Availability
In Stock
0
On Order
100
by 1/12/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$12.56
25 - 99
$10.73
100 - 249
$9.30
250 - 499
$8.05
500 - 999
$6.93
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices