Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC7330
Min Frequency:
0.108 GHz
Max Frequency:
1.794 GHz
Slope:
Positive
Nominal Impedance:
75 Ohms
Type:
Adjustable
Package Style:
SMT
No Content Available

Technical Inquiry Request for QPC7330 Gain Equalizers

Fields marked with * are required.
Product Specifications For QPC7330 Gain Equalizers
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices