Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC6713
Frequency Min:
50 MHz
Frequency Max:
6000 MHz
Bits:
7
Attn Range:
31.75 dB
Attenuation Step:
0.25 dB
Insertion Loss Min:
1.7 dB
IIP3:
55 dBm
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for QPC6713 Variable Attenuator

Fields marked with * are required.
Product Specifications For QPC6713 Variable Attenuator
Design Information
Contact Information


Availability
In Stock
3493
On Order
2500
by 11/3/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.11
25 - 99
$4.79
100 - 249
$3.78
250 - 499
$3.12
500 - 999
$2.64
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices