Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC6614
Frequency Min:
5 MHz
Frequency Max:
6000 MHz
Bits:
6
Attn Range:
31.5 dB
Attenuation Step:
0.5 dB
Insertion Loss Min:
1.4 dB
IIP3:
55 dBm
Package:
MCM 4.2mm x 4.2mm

Technical Inquiry Request for QPC6614 Variable Attenuator

Fields marked with * are required.
Product Specifications For QPC6614 Variable Attenuator
Design Information
Contact Information


Availability
In Stock
18
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.80
25 - 99
$4.55
100 - 249
$3.59
250 - 499
$2.96
500 - 999
$2.50
Request a Pricing Quote for greater quantities