Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC6324
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.9 dB
Insertion Loss Max:
1 dB
Isolation Min:
50 dB
Isolation Max:
62 dB
Power Rating:
37 dBm
IIP3:
60 dBm
Package:
SMT
No Content Available

Technical Inquiry Request for QPC6324 RF Switch

Fields marked with * are required.
Product Specifications For QPC6324 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$3.02
25 - 99
$2.37
100 - 249
$1.87
250 - 499
$1.54
500 - 999
$1.30
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices