Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC6222
Type >>RF Switch:
Double Pole
Function:
DPDT
Impedance:
50 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.34 dB
Insertion Loss Max:
0.52 dB
Isolation Min:
28 dB
Isolation Max:
31 dB
IIP3:
72 dBm
Package:
QFN 2x2mm

Technical Inquiry Request for QPC6222 RF Switch

Fields marked with * are required.
Product Specifications For QPC6222 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote