Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC6122
Type >>RF Switch:
Single Pole
Function:
SPDT (A)
Impedance:
50 Ohms
Frequency Range Min:
50 MHz
Frequency Range Max:
10000 MHz
Insertion Loss Min:
0.8 dB
Isolation Max:
55 dB
No Content Available

Technical Inquiry Request for QPC6122 RF Switch

Fields marked with * are required.
Product Specifications For QPC6122 RF Switch
Design Information
Contact Information


Availability
In Stock
100
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.57
25 - 99
$5.24
100 - 249
$4.32
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices