Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC6082
Type >>RF Switch:
Single Pole
Function:
SP8T
Impedance:
50 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.4 dB
Isolation Min:
31 dB
IIP3:
68 dBm
Package:
QFN 2x2mm
Descriptions:
High Isolation

Technical Inquiry Request for QPC6082 RF Switch

Fields marked with * are required.
Product Specifications For QPC6082 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote