Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC6044
Type >>RF Switch:
Single Pole
Function:
SP4T (A)
Impedance:
50 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.87 dB
Insertion Loss Max:
1.2 dB
Isolation Min:
45.5 dB
Isolation Max:
66 dB
IIP3:
35.5 dBm
Package:
QFN 4x4mm
Descriptions:
High Isolation
No Content Available

Technical Inquiry Request for QPC6044 RF Switch

Fields marked with * are required.
Product Specifications For QPC6044 RF Switch
Design Information
Contact Information


Availability
In Stock
2026
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.10
25 - 99
$4.01
100 - 249
$3.16
250 - 499
$2.61
500 - 999
$2.20
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices